(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toughmet bushings - Straight, multilayer, TMB series.

Toughmet bushings - Straight, multilayer, TMB series.
  • Volume Discount

High temperature and high load bearing with excellent resistance to foreign matter. Composed of two layers: a copper-based sintered alloy layer with a special solid lubricant dispersed evenly and thinly, and a backing metal. Excellent load and heat resistance. Excellent performance even in reciprocating/oscillating/intermittent operation. When used in conjunction with lubricating oil, the oil retention property of the sintered copper-based alloy layer and the action of the solid lubricant provide even better performance. Because the bearing is thin, a compact design is possible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMB-0505
TMB-0508
TMB-0606
TMB-0610
TMB-0712
TMB-0808
TMB-0810
TMB-0812
TMB-0815
TMB-0910
TMB-10050
TMB-1010
TMB-1015
TMB-1020
TMB-1210
TMB-1215
TMB-1220
TMB-1406
TMB-1410
TMB-1415
TMB-1420
TMB-1510
TMB-1515
TMB-1520
TMB-1525
TMB-1615
TMB-1620
TMB-1625
TMB-1815
TMB-1825
TMB-2012
TMB-2015
TMB-2020
TMB-2025
TMB-2030
TMB-2210
TMB-2220
TMB-2230
TMB-2430
TMB-2510
TMB-2515
TMB-2520
TMB-2525
TMB-2530
TMB-2535
TMB-2630
TMB-2820
TMB-2830
TMB-2840
TMB-3015
TMB-3020
TMB-3025
TMB-3030
TMB-3035
TMB-3040
TMB-3140
TMB-3220
TMB-3240
TMB-3515
TMB-3525
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBushing Material I.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10Sintered Bronze with PTFE575
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE578
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass686
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass6810
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass7912
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass8108
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass81010
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE81012
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass81015
1 Piece(s)Available

11 Days or more

10Graphite Impregnated Brass91110
1 Piece(s)Available

8 Days or more

10Sintered Bronze with PTFE10010550
1 Piece(s)Available

11 Days or more

10Sintered Bronze with PTFE101210
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass101215
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE101220
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE121410
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass121415
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass121420
1 Piece(s)Available

8 Days or more

-Sintered Bronze with PTFE14166
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass141610
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass141615
1 Piece(s)Available

8 Days or more

-Sintered Bronze with PTFE141620
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass151710
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass151715
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE151720
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE151725
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass161815
1 Piece(s)Available

Same day

Stock

-Sintered Bronze with PTFE161820
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE161825
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass182015
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass182025
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass202312
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass202315
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass202320
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass202325
1 Piece(s)Available

Same day

Stock

10Graphite Impregnated Brass202330
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass222510
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE222520
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE222530
1 Piece(s)Available

11 Days or more

10Graphite Impregnated Brass242730
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE252810
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass252815
1 Piece(s)Available

8 Days or more

10Sintered Bronze with PTFE252820
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass252825
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass252830
1 Piece(s)Available

8 Days or more

-Graphite Impregnated Brass252835
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass263030
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass283220
1 Piece(s)Available

11 Days or more

10Graphite Impregnated Brass283230
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass283240
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass303415
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE303420
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass303425
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass303430
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass303435
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass303440
1 Piece(s)Available

11 Days or more

-Sintered Bronze with PTFE313540
1 Piece(s)Available

11 Days or more

10Graphite Impregnated Brass323620
1 Piece(s)Available

11 Days or more

10Sintered Bronze with PTFE323640
1 Piece(s)Available

11 Days or more

-Graphite Impregnated Brass353915
1 Piece(s)Available

Same day

Stock

-Graphite Impregnated Brass353925

Loading...

Basic Information

Type Straight Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65
Max. Allowable Surface Pressure P(N/mm2) 24.5 Max. Allowable Velocity V(m/s) 0.4 Length Type Single
Mounting Shaft Fits h7 Mounting Hole Fits H7 Lubrication Condition Unlubricated
Operating Temperature Range(℃) -40::350 Environment Standard / Heat Resistant / In Oil

Additional Products in this Category

Tech Support