(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Glytron SE (GEB) bushings are electrically conductive and compatible with miniature bearings. They can be used completely without lubrication. Since there is no big difference between the static friction coefficient and dynamic friction coefficient, it has stable friction characteristics. Can be used in a wide range of temperatures, from low to high. Can be used with any type of rotating linear shaft. Provides conductivity at antistatic level.
Part Number
Configured Part Number is shown.
Part Number |
---|
GEB-0305 |
GEB-0405 |
GEB-0505 |
GEB-0605 |
GEB-0808 |
GEB-1010 |
GEB-1210 |
GEB-1515 |
GEB-1615 |
GEB-2020 |
GEB-2525 |
GEB-3030 |
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3 to 1.0 | Maximum Allowable PV Value(N/mm2•m/s) | 0.65 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 14.5 | Max. Allowable Velocity V(m/s) | 2.5 | Length Type | Single |
Mounting Shaft Fits | g6 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -60::200 | Environment | Standard / In Water / In Seawater / In Chemical |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy