(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thrust bushing made of copper, with incorporated solid lubricant (graphite). With high performance in heavy loads and at low speeds. Excellent wear resistance in areas where it is difficult to form an oil film, such as reciprocating movements, oscillating movements and frequent starts and stops. Excellent chemical and corrosion resistance. Radial load and thrust load can be received simultaneously with only this bushing.
Part Number
Configured Part Number is shown.
SPFG-1018
Type | Shouldered | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.65 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 29 | Max. Allowable Velocity V(m/s) | 0.5 | Length Type | Single |
Mounting Shaft Fits | e7 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -40::300 | Environment | Standard / Heat Resistant / Foreign Object Resistant |
Please check the type/dimensions/specifications of the part SPFG-1018 in the Thrust Bushing 500SP1 - With shoulder, copper alloy, SPFG series. series.
Part Number |
---|
SPFG-0611 |
SPFG-0813 |
SPFG-1013 |
SPFG-1211 |
SPFG-1218 |
SPFG-1223 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy