(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type MB-P Magnet Holder Base

Type MB-P Magnet Holder Base
  • Volume Discount

Magnetic base with on/off control of the magnetic force.
By mounting jigs via the threaded holes on the top surface or sides, the base can be used as a stand or clamp in many diverse applications.

[Features]
•Powerful magnetic attraction in spite of compact size
•Various shapes to choose from for the attraction surface, including V and concave forms to hold even curved surfaces in place
•The back side of the switch lever is also magnetic.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MB-PB
MB-PG
MB-PH
MB-PL
MB-PM
MB-PR
MB-PRW
MB-PS
Part NumberMinimum order quantityVolume DiscountDays to Ship Adsorption Power
(N)
Magnet Holder Stand Width
(mm)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)
JAN code Ordering Code
1 Piece(s)Available

9 Days or more

8005058.555--
1 Piece(s)Available

9 Days or more

15005012052--
1 Piece(s)Available

9 Days or more

1250707080--
1 Piece(s)Available

9 Days or more

13005011755--
1 Piece(s)Available

9 Days or more

600404040--
1 Piece(s)Available

9 Days or more

1000507355--
1 Piece(s)Available

12 Days or more

6005073554544554411715406-4097
1 Piece(s)Available

9 Days or more

300303435--

Loading...

  1. 1

Additional Products in this Category

Tech Support