(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Type KM-B Ruler Holder

Type KM-B Ruler Holder
  • Volume Discount

Multiple uses, such as holding large rulers in ironworks or machining works, moving torch-cut work pieces, removing swarf, etc. A switch lever provides easy on/off control of the magnetic force.

[Features]
•Simple on/off control with a switch lever
•Two models to suit different applications: The KM-B1 has a V-shaped attraction surface, while the KM-B2 has a reverse concave shape.

Part Number

Configured Part Number is shown.

Part Number
KM-B1
KM-B2
Part NumberMinimum order quantityVolume DiscountDays to Ship Adsorption Power
(N)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)
1 Piece(s)Available

9 Days or more

80058.555
1 Piece(s)Available

9 Days or more

150012052

Loading...

  1. 1

Basic Information

Magnet Holder Stand Width(mm) 50

Additional Products in this Category

Tech Support