(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, steel, K series. (Part Numbers)

Casters - Fixed plate, steel, K series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

GUK-200

Part Number
GUK-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

220.01~320.00250250[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110220043Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Wheel Bearings Presence

Please check the type/dimensions/specifications of the part GUK-200 in the Casters - Fixed plate, steel, K series. series.

Products like this...

Part Number
GUK-100
GUK-130
GUK-150
GUK-75
UWK-100
UWK-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

80.01~140.00100144[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80451158010032Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561379313040Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561379315040Heavy Load
1 Piece(s)Available

8 Days or more

80.01~140.00100103[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance634095727532Medium Load
1 Piece(s)Available

8 Days or more

140.01~220.00180144[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80451158010032Medium Load
1 Piece(s)Available

8 Days or more

220.01~320.00250177[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561379313035Heavy Load

Additional Products in this Category

Tech Support