(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, UHG series (Heavy Duty). (UHG-50MC)

Casters - With swivel plate, UHG series (Heavy Duty). UHG-50MC
  • Volume Discount

UHG series swivel casters for heavy loads from 220.01 to 750.00daN, electrically conductive, made of reinforced Nylon, Nylon MC, resistant to abrasion, gasoline, oil and chemical resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

UHG-50MC

Part Number
UHG-50MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load320.01~485.0040079[Engineering Plastics] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance64648484503847Extra heavy load

Loading...

  1. 1

Basic Information

Stopper No Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Wheel Bearings Presence

Please check the type/dimensions/specifications of the part UHG-50MC in the Casters - With swivel plate, UHG series (Heavy Duty). series.

Products like this...

Part Number
UHG-100MC
UHG-50GFB
UHG-50MCE
UHG-50PB
UHG-65GFB
UHG-65MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load750.01 or More800140[Engineering Plastics] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance121591501101004872Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load220.01~320.0030079[Nylon] Reinforced NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance64648484503847Heavy Load
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Plate Type Universal[Antistatic] Electrical Conductivity320.01~485.0040079[Engineering Plastics] MC Nylon (Conductive)Chemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance64648484503847Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load320.01~485.0040079PhenolChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)64648484503847Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load320.01~485.0040097[Engineering Plastics] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7878100100654854Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load485.01~750.0060097[Engineering Plastics] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7878100100654854Extra heavy load

Additional Products in this Category

Tech Support