(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, UHG series (Heavy Duty). (Part Numbers)

Casters - With swivel plate, UHG series (Heavy Duty).
  • Volume Discount

UHG series swivel casters for heavy loads from 220.01 to 750.00daN, electrically conductive, made of reinforced Nylon, Nylon MC, resistant to abrasion, gasoline, oil and chemical resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

UHG-65MC

Part Number
UHG-65MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load485.01~750.0060097[Engineering Plastics] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance7878100100654854Extra heavy load

Loading...

  1. 1

Basic Information

Stopper No Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Wheel Bearings Presence

Please check the type/dimensions/specifications of the part UHG-65MC in the Casters - With swivel plate, UHG series (Heavy Duty). series.

Products like this...

Part Number
UHG-50MCE
UHG-50PB
UHG-65GFB
UHG-65MCE
UHG-65PB
UHG-75GFB
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

10 Days or more

Low Floor Heavy Load / Plate Type Universal[Antistatic] Electrical Conductivity320.01~485.0040079[Engineering Plastics] MC Nylon (Conductive)Chemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance64648484503847Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load320.01~485.0040079PhenolChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included)64648484503847Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load320.01~485.0040097[Engineering Plastics] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7878100100654854Extra heavy load
1 Piece(s)Available

10 Days or more

Low Floor Heavy Load / Plate Type Universal[Antistatic] Electrical Conductivity485.01~750.0060097[Engineering Plastics] MC Nylon (Conductive)Chemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7878100100654854Extra heavy load
1 Piece(s)Available

10 Days or more

Plate Type UniversalLow Floor Heavy Load485.01~750.0050097[Nylon] Reinforced NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7878100100654854Extra heavy load
1 Piece(s)Available

8 Days or more

Plate Type UniversalLow Floor Heavy Load485.01~750.00500107[Engineering Plastics] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7878100100754854Extra heavy load

Additional Products in this Category

Tech Support