(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, SUS-SR series (light/medium loads).

Casters - Fixed plate, SUS-SR series (light/medium loads).
  • Volume Discount

SUS-SR series fixed-plate casters, for medium loads, made of stainless steel, with circular mounting holes, load ranges from 35.01 to 80.00. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-SR-50N
SUS-SR-50RH
SUS-SR-50UR
SUS-SR-65N
SUS-SR-65RH
SUS-SR-65UR
SUS-SR-75EL
SUS-SR-75N
SUS-SR-75NR
SUS-SR-75RH
SUS-SR-75UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

-6070[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5028
1 Piece(s)Available

15 Days or more

-5070RubberNo5028
1 Piece(s)Available

8 Days or more

-6070[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5025
1 Piece(s)Available

10 Days or more

-7085[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance6525
1 Piece(s)Available

15 Days or more

-5085RubberNo6525
1 Piece(s)Available

8 Days or more

-6085[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance6525
1 Piece(s)Available

15 Days or more

-5093ElastomerChemical Resistance7527
1 Piece(s)Available

8 Days or more

108093[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7525
1 Piece(s)Available

15 Days or more

-6093[Others] Nylon Foil RubberNo7527
1 Piece(s)Available

10 Days or more

-6093RubberNo7525
1 Piece(s)Available

8 Days or more

-7093[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7526

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 55
Mounting Hole Pitch, Short Length Direction W1(mm) 28 Plate Length(mm) 70 Plate Width(mm) 47
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Light/Medium Load Wheel Bearings No

Additional Products in this Category

Tech Support