(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, SUS-K2 series. (Part Numbers)

Casters - Fixed plate, SUS-K2 series.
  • Volume Discount

SUS-K2 series fixed-plate casters, abrasion resistant, gasoline and oil resistant, with slotted holes, for load ranges from 140.01 to 220.00daN, medium loads. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-GUK2-130
SUS-GUK2-150
SUS-NK2-130
SUS-NK2-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Dia. D
(φ)
1 Piece(s)Available

8 Days or more

-160170[Others] Nylon Foil Urethane Foam130
1 Piece(s)Available

8 Days or more

-180190[Others] Nylon Foil Urethane Foam150
1 Piece(s)Available

8 Days or more

-150170[Nylon] Nylon130
1 Piece(s)Available

10 Days or more

10160190[Nylon] Nylon150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Range(daN) 140.01~220.00
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch, Long Length Direction L1(mm) 75(80) Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length(mm) 102
Plate Width(mm) 102 Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck
Load Category Medium Load Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 Wheel Bearings Presence

Additional Products in this Category

Tech Support