(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, stainless steel, SUS-E series. (Part Numbers)

Casters - With swivel plate, stainless steel, SUS-E series.
  • Volume Discount

Stainless steel swivel casters, SUS-E series, ideal for display of commercial fixtures and hand trucks. Permissible loads from 25 daN to 60 daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUS-E-75RH

Part Number
SUS-E-75RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

35.01~80.004092RubberNo56287042752165Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-E-75RH in the Casters - With swivel plate, stainless steel, SUS-E series. series.

Products like this...

Part Number
SUS-E-100N
SUS-E-100NR
SUS-E-100RH
SUS-E-100UR
SUS-E-50EL
SUS-E-75UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002582Light/Medium Load
1 Piece(s)Available

15 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load
1 Piece(s)Available

15 Days or more

35.01~80.0050122RubberNo8240100581002582Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002882Light/Medium Load
1 Piece(s)Available

15 Days or more

~35.002565ElastomerChemical Resistance56287042502047Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004592[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance56287042752165Light Load

Additional Products in this Category

Tech Support