(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Special, swivel, threaded plate, ST type. (Part Numbers)

Casters - Special, swivel, threaded plate, ST type.
  • Volume Discount

Special swivel casters with threaded plate, type ST. Wheel material in Urethane and Nylon rubber sheet, resistant to abrasion, gasoline and oil. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
ST-75NRB(H104)-M12X35
ST-75NRB(H104)-M16X40
ST-75NU(H104)-M12X35
ST-75UHF(H104)-M12X35
ST-75UHF(H104)-M16X40
ST-100NRB(H132)-M12X35
ST-100NU(H132)-M12X35
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel Bearings
1 Piece(s)Available

8 Days or more

104[Others] Nylon Foil RubberNoM12752765Presence
1 Piece(s)Available

17 Days or more

104[Others] Nylon Foil RubberNoM16752765Presence
1 Piece(s)Available

17 Days or more

104[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12752565No
1 Piece(s)Available

8 Days or more

104[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12752665Presence
1 Piece(s)Available

8 Days or more

104[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM16752665Presence
1 Piece(s)Available

8 Days or more

132[Others] Nylon Foil RubberNoM121002780Presence
1 Piece(s)Available

8 Days or more

132[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM121002580No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper No Load Range(daN) 35.01~80.00
Allowable Load(daN) 70 Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck / Vertical lift
Load Category Light/Medium Load

Additional Products in this Category

Tech Support