(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed plate, steel, SR series. (Part Numbers)

Casters - Fixed plate, steel, SR series.
  • Volume Discount

A standardized caster used in great numbers for carts, kitchen devices, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
SR-50N
SR-50RH
SR-50UR
SR-65EL
SR-65N
SR-65RH
SR-65UR
SR-75EL
SR-75N
SR-75NR
SR-75NRB
SR-75RH
SR-75UHF
SR-100EL
SR-100N
SR-100NR
SR-100NRB
SR-100RH
SR-100UHF
SR-100UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

106070[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870475028Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-5070RubberNo552870475028Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

106070[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870475025Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-4085ElastomerChemical Resistance552870476527Light LoadNo4562182579515412-7251
1 Piece(s)Available

8 Days or more

107085[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870476525Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-5085RubberNo552870476525Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

106085[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870476525Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-5093ElastomerChemical Resistance552870477527Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

108093[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870477525Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-6093[Others] Nylon Foil RubberNo552870477527Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

-6093[Others] Nylon Foil RubberNo552870477527Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-6093RubberNo552870477525Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

-7093[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance552870477526Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-50122ElastomerChemical Resistance82401005810027Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-60122[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-60122[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

-60122[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-50122RubberNo82401005810025Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-60122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-60122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck

Additional Products in this Category

Tech Support