(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel, swivel plate, SG series. (Part Numbers)

Casters - Steel, swivel plate, SG series.
  • Volume Discount

Used for light loads, this is a caster used for transport dollies

PDF

Part Number

Configured Part Number is shown.

SG-75RH

Part Number
SG-75RH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-6093RubberNo5542707525Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Plate Width(mm) 58

Please check the type/dimensions/specifications of the part SG-75RH in the Casters - Steel, swivel plate, SG series. series.

Products like this...

Part Number
SG-100NR
SG-100NRB
SG-100RH
SG-100UHF
SG-75UHF
SG-75UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

13 Days or more

-60122[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

20 Days or more

-60122[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-50122RubberNo824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-60122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance824010010028Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-7093[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

107093[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--

Additional Products in this Category

Tech Support