(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A caster where the angle of the top plate can be freely selected in 45°C increments
Part Number
Configured Part Number is shown.
Loading...
Caster Type | Plate Type Fixed | Stopper | No | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 55 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 42 | Plate Length(mm) | 70 | Plate Width(mm) | 58 |
Application | Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy