(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Swivel, with threaded bolt, LT series. (Part Numbers)

Casters - Swivel, with threaded bolt, LT series.
  • Volume Discount

A generic caster equipped with traveling performance and load-bearing capacity

PDF

Part Number

Configured Part Number is shown.

LT-50R-M12X14

Part Number
LT-50R-M12X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-No~35.003068RubberNoM12502047Light LoadNo-14--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-50R-M12X14 in the Casters - Swivel, with threaded bolt, LT series. series.

Products like this...

Part Number
LT-40R-W3/8X14
LT-50EL-M12X14
LT-50EL-M12X35
LT-50R-M12X35
LT-50R-UNF1/2X14
LT-50R-W3/8X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code
1 Piece(s)Available

10 Days or more

-No~35.002559RubberNoW3/8401741Light LoadNo-14--
1 Piece(s)Available

8 Days or more

-No~35.002568ElastomerChemical ResistanceM12502047Light LoadNo-144562182579553412-6963
1 Piece(s)Available

8 Days or more

-No~35.002568ElastomerChemical ResistanceM12502047Light LoadNo-354562182579782412-6971
1 Piece(s)Available

10 Days or more

-No~35.003068RubberNoM12502047Light LoadNo-354562182576668360-9073
1 Piece(s)Available

8 Days or more

-No~35.003068RubberNoUNF1/2502047Light LoadNo-14--
1 Piece(s)Available

10 Days or more

-No~35.003068RubberNoW3/8502047Light LoadNo-14--

Additional Products in this Category

Tech Support