(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, LG series. (Part Numbers)

Casters - With swivel plate, LG series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LG-50N
LG-50R
LG-50UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Wheel Bearings
1 Piece(s)Available

10 Days or more

35.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance475021No
1 Piece(s)Available

8 Days or more

~35.0030RubberNo475020No
1 Piece(s)Available

15 Days or more

35.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance--21None

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Mounting Height H(mm) 65
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 46
Mounting Hole Pitch, Short Length Direction W1(mm) 35 Plate Length(mm) 59 Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture
Swivel Radius(mm) 47 Load Category Light Load

Additional Products in this Category

Tech Support