(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With plate and stop, swivel, JK series. (Part Numbers)

Casters - With plate and stop, swivel, JK series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

Part Number
UWJK-150
WJK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)
1 Piece(s)Available

10 Days or more

220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance38
1 Piece(s)Available

8 Days or more

140.01~220.00200RubberNo40

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With swivel stopper Mounting Height H(mm) 198
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch, Long Length Direction L1(mm) 87(94)
Mounting Hole Pitch, Short Length Direction W1(mm) 87(94) Plate Length(mm) 120 Plate Width(mm) 120
Wheel Dia. D(φ) 150 Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Swivel Radius(mm) 115
Load Category Heavy Load Combination of Slotted Hole Pitch 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 Wheel Bearings Presence

Additional Products in this Category

Tech Support