(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A general purpose industrial caster used when transporting heavy items
Part Number
Configured Part Number is shown.
Part Number |
---|
GUJK-150S |
UWJK-150S |
WJK-150S |
Loading...
Caster Type | Plate Type Universal | Stopper | With Double Stopper (Rotation + Turning) | Mounting Height H(mm) | 198 |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Holes | Mounting Hole Pitch, Long Length Direction L1(mm) | 87(94) |
Mounting Hole Pitch, Short Length Direction W1(mm) | 87(94) | Plate Length(mm) | 120 | Plate Width(mm) | 120 |
Wheel Dia. D(φ) | 150 | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift | Swivel Radius(mm) | 115 |
Load Category | Heavy Load | Combination of Slotted Hole Pitch | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Stopper | Presence |
Wheel Bearings | Presence |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy