(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, G series. (Part Numbers)

Casters - Turntable, G series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

G-50N

Part Number
G-50N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance46355947502142Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Wheel Bearings No

Please check the type/dimensions/specifications of the part G-50N in the Casters - Turntable, G series. series.

Products like this...

Part Number
G-32N
G-32R
G-32UR
G-50R
G-50UR
G-65N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

10~35.001842[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance30243832321427Light Load
1 Piece(s)Available

8 Days or more

-~35.001242RubberNo30243832321427Light Load
1 Piece(s)Available

8 Days or more

10~35.001842[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance30243832321427Light Load
1 Piece(s)Available

8 Days or more

-~35.003065RubberNo46355947502042Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance46355947502142Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55427058652553Light/Medium Load

Additional Products in this Category

Tech Support