(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, G series.

Casters - Turntable, G series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

Part Number
G-25N
G-25R
G-25UR
G-32N
G-32R
G-32UR
G-38N
G-38R
G-38UR
G-50EL
G-50N
G-50R
G-50UR
G-65N
G-65RH
G-65UR
G-75EL
G-75N
G-75RH
G-75UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

10~35.001035[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance28233530251221Light Load
1 Piece(s)Available

Same day

Stock

-~35.00835RubberNo28233530251221Light Load
1 Piece(s)Available

8 Days or more

10~35.001035[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance28233530251221Light Load
1 Piece(s)Available

8 Days or more

10~35.001842[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance30243832321427Light Load
1 Piece(s)Available

8 Days or more

-~35.001242RubberNo30243832321427Light Load
1 Piece(s)Available

8 Days or more

10~35.001842[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance30243832321427Light Load
1 Piece(s)Available

8 Days or more

10~35.002850[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance36284638381632Light Load
1 Piece(s)Available

8 Days or more

-~35.002050RubberNo36284638381732Light Load
1 Piece(s)Available

8 Days or more

10~35.002850[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance36284638381632Light Load
1 Piece(s)Available

8 Days or more

-~35.002565ElastomerChemical Resistance46355947502042Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance46355947502142Light Load
1 Piece(s)Available

8 Days or more

-~35.003065RubberNo46355947502042Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance46355947502142Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652553Light/Medium Load
1 Piece(s)Available

8 Days or more

-35.01~80.004080RubberNo55427058652553Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652553Light/Medium Load
1 Piece(s)Available

8 Days or more

-35.01~80.005090ElastomerChemical Resistance55427058752758Light/Medium Load
1 Piece(s)Available

8 Days or more

1035.01~80.006590[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752558Light/Medium Load
1 Piece(s)Available

8 Days or more

-35.01~80.005090RubberNo55427058752558Light/Medium Load
1 Piece(s)Available

8 Days or more

1035.01~80.006590[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752658Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Wheel Bearings No

Additional Products in this Category

Tech Support