(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Space-Saving Super-Compact Cylinder, SSD Series

Space-Saving Super-Compact Cylinder, SSD Series

A square, space-saving cylinder with a cylinder switch housed integrally in the body and the overall length of the cylinder shortened to the ultimate. Please be careful not to apply a lateral load to the cylinder.-Space-saving, square, and female screw as standard equipment: A female screw can be installed at the tip of the rod for external mounting. In addition, we have expanded the range of choices by preparing male screws.-All tube inner diameter. Ultra-small switch can be installed: All tube inner diameter, all series ultra-small non-contact, contact switch can be installed (excluding heat-resistant type)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSD-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]-60
SSD-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]D-60
SSD-B-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-BL1-[12,​16]-[10,​15,​20,​25,​30]-[10,​15,​20,​25,​30]
SSD-BL-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-D-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-DL-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]-[D,​H,​R]
SSD-G2L-[16,​20,​25,​32,​40,​50,​63,​80,​100]-[10,​15,​20,​25,​30,​40,​50]
SSD-G4L-[25,​32,​40,​50,​63,​80,​100]-[10,​15,​20,​25,​30,​40,​50]
SSD-K-50C-[10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-K-63C-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-K-80C-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-K-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-KG4L-[25,​32,​40,​50,​63,​80,​100]-[10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-KL-25C-[10,​15,​20,​25,​30,​40,​50]
SSD-KL-50C-[10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-KL-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]-[D,​H,​R]
SSD-KU-[20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]
SSD-KUL-[20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]-[D,​H,​R]
SSD-L1-[12,​16]-[10,​15,​20,​25,​30]
SSD-L1-[12,​16]D-[10,​15,​20,​25,​30]
SSD-L1F-[12,​16]-[10,​15,​20,​25,​30]
SSD-L-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]-[D,​H,​R]
SSD-L-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100,​125,​140,​160]D-[5,​10,​15,​20,​25,​30,​40,​50,​60,​70,​80,​90,​100]-[D,​H,​R]
SSD-LF-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]-[D,​H,​R]
SSD-M-[12,​16,​20,​25,​32,​40,​50,​63]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-ML1-[12,​16]-[10,​15,​20,​25,​30]
SSD-ML-[12,​16,​20,​25,​32,​40,​50,​63]-[5,​10,​15,​20,​25,​30,​40,​50]-[D,​H,​R]
SSD-O-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-OL1-[12,​16]-[10,​15,​20,​25,​30]
SSD-OL-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]-[D,​H,​R]
SSD-T1L-[16,​20,​25,​32,​40,​50,​63]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-T-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-W-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[55,​60,​65]-[5,​10,​15,​20,​25,​30,​40,​50]
SSD-WL1-[12,​16]-[55,​60]-[1M,​3M,​5,​10,​15,​20,​25,​30]-5
SSD-WL-[12,​16,​20,​25,​32,​40,​50,​63,​80,​100]-[55,​60,​65]-[AB1N,​AB3N,​AB5N,​AC1N,​AC3N,​AC5N,​AD1N,​AD3N,​AD5N,​AE1N,​AE3N,​AE5N,​AF1N,​AF3N,​AF5N,​AG1N,​AG3N,​AG5N,​AH1N,​AH3N,​AH5N,​AI1N,​AI3N,​AI5N,​AL1N,​AL3N,​AL5N,​AM1N,​AM3N,​AM5N,​AN1N,​AN3N,​AN5N,​AO1N,​AO3N,​AO5N,​AP1N,​AP3N,​AP5N,​AQ1N,​AQ3N,​AQ5N,​AR1N,​AR3N,​AR5N,​AS1N,​AS3N,​AS5N,​AT1N,​AT3N,​AT5N,​AU1N,​AU3N,​AU5N,​AV1N,​AV3N,​AV5N,​AW1N,​AW3N,​AW5N,​ND1N]-[5,​10,​15,​20,​25,​30,​40,​50,​AA1R,​AA3R,​AA5R,​BB1R,​BB3R,​BB5R,​CC1R,​CC3R,​CC5R,​DD1R,​DD3R,​DD5R,​EE1R,​EE3R,​EE5R,​FF1R,​FF3R,​FF5R,​GG1R,​GG3R,​GG5R,​HH1R,​HH3R,​HH5R,​II1R,​II3R,​II5R,​JJ1R,​JJ3R,​JJ5R,​KK1R,​KK3R,​KK5R,​LL1R,​LL3R,​LL5R,​MM1R,​MM3R,​MM5R,​NE1R,​OO1R,​OO3R,​OO5R,​PP1R,​PP3R,​PP5R,​QQ1R,​QQ3R,​QQ5R,​RR1R,​RR3R,​RR5R,​SS1R,​SS3R,​SS5R,​TT1R,​TT3R,​TT5R,​UU1R,​UU3R,​UU5R]-0.5-[D,​H,​R]
SSD-X-[12,​16,​20,​25,​32,​40,​50]-[5,​10,​20]
SSD-XL1-[12,​16]-10
SSD-XL-[12,​16,​20,​25,​32,​40,​50]-[5,​10,​20]-[D,​H,​R]
SSD-Y-[12,​16,​20,​25,​32,​40,​50]-[5,​10,​20]
SSD-YL1-[12,​16]-10
SSD-YL-[12,​16,​20,​25,​32,​40,​50]-[5,​10,​20]-[D,​H,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Additional Function Cylinder I.D: D
(φ)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
With or Without Switch Protective structure level Specifications Cushion Piping Screw Type
1 Piece(s)

27 Days or more

Single RodsDouble ActingStandard12 ~ 160-Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0No-StandardNA-
1 Piece(s)

27 Days or more

Single RodsDouble ActingStandard12 ~ 160-Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0No-StandardRubber Cushion-
1 Piece(s)

17 Days or more

Double rodDouble ActingDual stroke12 ~ 1005 ~ 50Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0No-Back-to-Back TypeNoRc Screws
1 Piece(s)

17 Days or more

Double rodDouble ActingDual stroke12 ~ 1610 ~ 30Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L1 with Switch (See Catalog)-Back-to-Back TypeNoRc Screws
1 Piece(s)

17 Days or more

Double rodDouble ActingDual stroke12 ~ 1005 ~ 50Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L with Switch (See Catalog)-Back-to-Back TypeNoRc Screws
1 Piece(s)

17 Days or more

Double rodDouble ActingDual stroke12 ~ 160-Standard-10~600.15 (Tube I.D. φ12~50) 0.1 (φ63~100) 0.05 (φ125~160)~1.0No-StandardNA-
1 Piece(s)

22 Days or more

Double rodDouble ActingDual stroke12 ~ 1605 ~ 100Standard-10~600.15 (Tube I.D. φ12~50) 0.1 (φ63~100) 0.05 (φ125~160)~1.0L with Switch (See Catalog)-StandardNARc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard16 ~ 10010 ~ 50Standard-10~600.15 (Tube I.D. φ16~50) 0.1 (φ63~100)~1.0L with Switch (See Catalog)Resistance-reducing oil scraper + Packing NBRCutting Oil Resistant TypeNo-
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard25 ~ 10010 ~ 50Standard-10~600.15 (Tube I.D. φ25~50) 0.1(φ63~100)~1.0L with Switch (See Catalog)-Sputtering Adhesion Prevention TypeNo-
1 Piece(s)

20 Days or more

Single RodsDouble ActingStandard5010 ~ 100Standard-10~600.25 (Tube I.D. φ20, 25) 0.2 (φ32~100)~1.0No--Rubber Air CushionRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard6310 ~ 100Standard-10~600.25 (Tube I.D. φ20, 25) 0.2 (φ32~100)~1.0No--Rubber Air CushionRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard8010 ~ 100Standard-10~600.25 (Tube I.D. φ20, 25) 0.2 (φ32~100)~1.0No--Rubber Air CushionRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 100-Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0No-High-Load TypeNA-
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard25 ~ 10010 ~ 100Standard-10~600.15 (Tube I.D. φ25~50) 0.1(φ63~100)~1.0L with Switch (See Catalog)-High-Load, Sputtering Adhesion Prevention TypeRubber Cushion-
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard2510 ~ 50Standard-10~600.25 (Tube I.D. φ20, 25) 0.2 (φ32~100)~1.0L with Switch (See Catalog)--Rubber Air CushionRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard5010 ~ 100Standard-10~600.25 (Tube I.D. φ20, 25) 0.2 (φ32~100)~1.0L with Switch (See Catalog)--Rubber Air CushionRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 1005 ~ 100Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L with Switch (See Catalog)-High-Load TypeNARc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard20 ~ 100-Standard5~600.03~0.7No-High-Load TypeNA-
1 Piece(s)

22 Days or more

Single RodsDouble ActingStandard20 ~ 1005 ~ 100Standard5~600.03~0.7L with Switch (See Catalog)-High-Load TypeNARc Screws
1 Piece(s)

16 Days or more

Single RodsDouble ActingStandard12 ~ 1610 ~ 30Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0L1 with Switch (See Catalog)-StandardNARc Screws
1 Piece(s)

16 Days or more

Single RodsDouble ActingStandard12 ~ 1610 ~ 30Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0L1 with Switch (See Catalog)-StandardRubber CushionRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 1610 ~ 30Standard5~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L1 with Switch (See Catalog)-StandardNARc Screws
1 Piece(s)

32 Days or more

Single RodsDouble ActingStandard12 ~ 1605 ~ 100Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0L with Switch (See Catalog)-StandardNARc Screws
1 Piece(s)

32 Days or more

Single RodsDouble ActingStandard12 ~ 1605 ~ 100Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~160)~1.0L with Switch (See Catalog)-StandardRubber CushionRc Screws
1 Piece(s)

29 Days or more

Single RodsDouble ActingStandard12 ~ 1005 ~ 50Standard5~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L with Switch (See Catalog)-StandardNARc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingWith rod detent function12 ~ 63-Standard-10~600.1 (Tube I.D. φ12~50) 0.05 (φ63)~1.0No--NA-
1 Piece(s)

30 Days or more

Single RodsDouble ActingWith rod detent function12 ~ 1610 ~ 30Standard-10~600.1 (Tube I.D. φ12~50) 0.05 (φ63)~1.0L1 with Switch (See Catalog)--NARc Screws
1 Piece(s)

25 Days or more

Single RodsDouble ActingWith rod detent function12 ~ 635 ~ 50Standard-10~600.1 (Tube I.D. φ12~50) 0.05 (φ63)~1.0L with Switch (See Catalog)--NARc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 100-Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0No-Low-Speed TypeNA-
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 1610 ~ 30Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L1 with Switch (See Catalog)-Low-Speed TypeNARc Screws
1 Piece(s)

20 Days or more

Single RodsDouble ActingStandard12 ~ 1005 ~ 50Standard-10~600.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0L with Switch (See Catalog)-Low-Speed TypeNARc Screws
1 Piece(s)

41 Days or more

Single RodsDouble ActingStandard16 ~ 635 ~ 50Heat Resistant5~1500.1 (Tube I.D. φ16~50) 0.05 (φ63)~1.0L1 with Switch (See Catalog)--NoRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 1005 ~ 50Heat Resistant5~1200.1 (Tube I.D. φ12~50) 0.05(φ63~100)~1.0No--NoRc Screws
1 Piece(s)

26 Days or more

Single RodsDouble ActingStandard12 ~ 10010 ~ 100Standard-10~600.15 (Tube I.D. φ12~50) 0.1(φ63~100)~1.0No-Two-Stage TypeNoRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 1610 ~ 60Standard-10~600.15 (Tube I.D. φ12~50) 0.1(φ63~100)~1.0L1 with Switch (See Catalog)-Two-Stage TypeNoRc Screws
1 Piece(s)

17 Days or more

Single RodsDouble ActingStandard12 ~ 10010 ~ 100Standard-10~600.15 (Tube I.D. φ12~50) 0.1(φ63~100)~1.0L with Switch (See Catalog)-Two-Stage TypeNoRc Screws
1 Piece(s)

22 Days or more

Single RodsSingle Acting (Extruded)Standard12 ~ 50-Standard-10~600.2 (Tube I.D. φ12, 16) 0.17 (φ20, 26) 0.12 (φ32~50)~1.0No--NA-
1 Piece(s)

17 Days or more

Single RodsSingle Acting (Extruded)Standard12 ~ 1610Standard-10~600.2 (Tube I.D. φ12, 16) 0.17 (φ20, 26) 0.12 (φ32~50)~1.0L1 with Switch (See Catalog)--NARc Screws
1 Piece(s)

15 Days or more

Single RodsSingle Acting (Extruded)Standard12 ~ 505 ~ 20Standard-10~600.2 (Tube I.D. φ12, 16) 0.17 (φ20, 26) 0.12 (φ32~50)~1.0L with Switch (See Catalog)--NARc Screws
1 Piece(s)

17 Days or more

Single RodsSingle Acting (Instroke)Standard12 ~ 50-Standard-10~600.2 (Tube I.D. φ12, 16) 0.17 (φ20, 26) 0.12 (φ32~50)~1.0No--NA-
1 Piece(s)

10 Days or more

Single RodsSingle Acting (Instroke)Standard12 ~ 1610Standard-10~600.2 (Tube I.D. φ12, 16) 0.17 (φ20, 26) 0.12 (φ32~50)~1.0L1 with Switch (See Catalog)--NARc Screws
1 Piece(s)

17 Days or more

Single RodsSingle Acting (Instroke)Standard12 ~ 505 ~ 20Standard-10~600.2 (Tube I.D. φ12, 16) 0.17 (φ20, 26) 0.12 (φ32~50)~1.0L with Switch (See Catalog)--NARc Screws

Loading...

  1. 1

Basic Information

Main Body Shape Block shape End Locking No Valves No

Additional Products in this Category

Tech Support