(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - ALS-Y series. (Part Numbers)

Flexible Couplings - ALS-Y series.
  • Volume Discount

Flexible spider coupling, ALS-Y series. The material is aluminum. It has a polyurethane resin separator. It has a high transmission torque. It can be selected with pilot holes, with clamping or clamping type.

PDF

Part Number

Configured Part Number is shown.

ALS-105-Y-42H-45H

 
Part Number
ALS-105-Y-42H-45H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

26 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment100~Less than 50042451051404001~10000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum310450010.02~0.20.2-0.9~+2.03.72×10-3Shaft hole processed productsKeyway + Tap holed1, d2: new JIS

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Category Coupling body
Buffer Part Material Polyurethane Resin Operating Temperature Range(℃) -30::80

Please check the type/dimensions/specifications of the part ALS-105-Y-42H-45H in the Flexible Couplings - ALS-Y series. series.

Products like this...

Part Number
ALS-014-Y-3-5
ALS-014-Y-3-6
ALS-014-Y-3-6.35
ALS-105-Y-42H-50H
ALS-105-Y-42H-55H
ALS-105-Y-42H-55N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment1.01~3.0035142210001~78000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum1.23410010.02~0.20.10~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment1.01~3.0036142210001~78000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum1.23410010.02~0.20.10~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment1.01~3.0036.35142210001~78000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum1.23410010.02~0.20.10~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment100~Less than 50042501051404001~10000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum310450010.02~0.20.2-0.9~+2.03.72×10-3Shaft hole processed productsKeyway + Tap holed1, d2: new JIS
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment100~Less than 50042551051404001~10000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum310450010.02~0.20.2-0.9~+2.03.72×10-3Shaft hole processed productsKeyway + Tap holed1, d2: new JIS
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment100~Less than 50042551051404001~10000Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum310450010.02~0.20.2-0.9~+2.03.72×10-3Shaft hole processed productsKeyway + Tap holed1: new JIS / d2: new standard motor compatible

Additional Products in this Category

Tech Support