(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear m2 S45C Type (Part Numbers)

Spur Gear m2 S45C Type
  • Volume Discount

Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. RoHS-compliant. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes.

PDF

Part Number

Configured Part Number is shown.

S2S25BF-2008-H-9

 
Part Number
S2S25BF-2008-H-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details)
1 Piece(s)Available

17 Days or more

1025Shape BRound hole920--Shaft hole processed productsRound holePilot Hole Product----40BFB1

Loading...

  1. 1

Basic Information

Material Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Bearing No
Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part S2S25BF-2008-H-9 in the Spur Gear m2 S45C Type series.

Products like this...

Part Number
S2S10L-2216
S2S12K-2210
S2S13K-2210F
S2S25BF-2008-N-10
S2S25BF-2008-N-11
S2S25BF-2008-N-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details)
1 Piece(s)Available

8 Days or more

1010Groove-1622-Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------L1
1 Piece(s)Available

10 Days or more

1012K-ShapedRound hole1022H8Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------K2
1 Piece(s)Available

10 Days or more

1013K-ShapedRound hole1022H8Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------K2
1 Piece(s)Available

17 Days or more

1025Shape BKeyway + Tap1020--Shaft hole processed productsRound hole + keyway + tap holePilot Hole ProductM4M4×331.440BFB1
1 Piece(s)Available

17 Days or more

1025Shape BKeyway + Tap1120--Shaft hole processed productsRound hole + keyway + tap holePilot Hole ProductM4M4×341.840BFB1
1 Piece(s)Available

17 Days or more

1025Shape BKeyway + Tap1220--Shaft hole processed productsRound hole + keyway + tap holePilot Hole ProductM4M4×341.840BFB1

Additional Products in this Category

Tech Support