(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear m1 S45C Type (Part Numbers)

Spur Gear m1 S45C Type
  • Volume Discount

•Material : Steel
•Shape : Shape A, Shape B, Shape K, With Shaft
•Shaft Bore Config. : Keyway, Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Spur Gear m1 S45C Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

S1S20BF-1005-N-8

 
Part Number
S1S20BF-1005-N-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Set screws
(Accessory)
Key material
(Accessory)
1 Piece(s)Available

17 Days or more

1020Shape BKeyway + Tap810--Shaft hole processed productsRound hole + keyway + tap holePilot Hole ProductM4M4×331.416BF--

Loading...

  1. 1

Basic Information

Material Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Bearing No
Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part S1S20BF-1005-N-8 in the Spur Gear m1 S45C Type series.

Products like this...

Part Number
S1S100B-1012
S1S100B-1012-N-16
S1S105A-1010F
S1S20BF-1005-P-10
S1S20BF-1005-P-7
S1S20BF-1005-P-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Set screws
(Accessory)
Key material
(Accessory)
1 Piece(s)Available

10 Days or more

10100Shape BRound hole1210H7Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product--------
1 Piece(s)Available

17 Days or more

10100Shape BKeyway + Tap1610H7Class 8 EquivalentShaft hole processed productsRound hole + keyway + tap holeFinished product--------
1 Piece(s)Available

10 Days or more

10105Shape ARound hole1010H7Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product--------
1 Piece(s)Available

17 Days or more

1020Shape BRound hole+tap1010--Shaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×3--16BF--
1 Piece(s)Available

17 Days or more

1020Shape BRound hole+tap710--Shaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×3--16BF--
1 Piece(s)Available

17 Days or more

1020Shape BRound hole+tap810--Shaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×3--16BF--

Additional Products in this Category

Tech Support