(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain with Attachment, K1 Type Attachment (Part Numbers)

Roller Chain with Attachment, K1 Type Attachment
  • Volume Discount

•Material: Steel
•Type: Chain Main Body
•Attachment TYPE: K1
•Only Joining Link: JL (Joint Link)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
40-K1JL
50-K1JL
60-K1JL
80-K1JL
Part NumberMinimum order quantityVolume DiscountDays to Ship Chain Number Allowable Tension(Range Selection)
(kN)
Allowable Tension
1 Piece(s)Available

13 Days or more

401.50~2.702.75
1 Piece(s)Available

13 Days or more

502.71~5.004.41
1 Piece(s)Available

13 Days or more

605.01~10.006.28
1 Piece(s)Available

13 Days or more

8010.01 or More10.69

Loading...

  1. 1

Basic Information

Material Steel Type Chain Body Attachment TYPE K1
Only joining link JL (Joint Link)

Additional Products in this Category

Tech Support