(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Roller Bearing - N Series (Part Numbers)

Cylindrical Roller Bearing - N Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Load Direction: Radial
•Raceway Ring Shape: Cylindrical Roller
•Inner/Outer Ring Material: Steel
•Rolling Element Material: Steel
•Combination Of Two Piece: Standard

PDF

Part Number

Configured Part Number is shown.

NJ2217ET2X

Part Number
NJ2217ET2X
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Precision (JIS) Specifications/Environment Basic Load Rating, Dynamic Rating
(N)
Internal Clearance Symbol Shaft Bore Config. Format symbol Holder Symbol Revolution Frequency
(rpm)
Outer ring oil hole Large-capacity type Cylinder shape (suffix symbol: X)
1 Piece(s)Available

10 Days or more

108515036Grade 0Standard217000CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)T2 (Resin Forming Holder)3700StandardE (Large-capacity type)X (cylinder outer diameter)

Loading...

  1. 1

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Rolling Element Material Steel Specifications Standard
Symbol of Bearing Ring Shape No symbol: Internal diameter cylinder hole High-Speed Steel Standard Combination of two pieces Standard

Please check the type/dimensions/specifications of the part NJ2217ET2X in the Cylindrical Roller Bearing - N Series series.

Products like this...

Part Number
N210ET2X
N213
N213ET2X
NJ2218ET2X
NJ2219
NJ221G1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Precision (JIS) Specifications/Environment Basic Load Rating, Dynamic Rating
(N)
Internal Clearance Symbol Shaft Bore Config. Format symbol Holder Symbol Revolution Frequency
(rpm)
Outer ring oil hole Large-capacity type Cylinder shape (suffix symbol: X)
1 Piece(s)Available

14 Days or more

10509020Grade 0Standard66000CN (Normal Clearance)-N (double brims for the inner ring)T2 (Resin Forming Holder)6900StandardE (Large-capacity type)X (cylinder outer diameter)
1 Piece(s)Available

11 Days or more

106512023Grade 0Standard84000CN (Normal Clearance)Cylindrical BoreN (double brims for the inner ring)No5900StandardStandardNo
1 Piece(s)Available

14 Days or more

106512023Grade 0Standard108000CN (Normal Clearance)-N (double brims for the inner ring)T2 (Resin Forming Holder)5400StandardE (Large-capacity type)X (cylinder outer diameter)
1 Piece(s)Available

11 Days or more

109016040Grade 0Standard242000CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)T2 (Resin Forming Holder)3500StandardE (Large-capacity type)X (cylinder outer diameter)
1 Piece(s)Available

11 Days or more

109517043Grade 0Standard230000CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)No3600StandardStandardNo
1 Piece(s)Available

11 Days or more

1010519036Grade 0Standard201000CN (Normal Clearance)-NJ (double brims for the outer ring/one brim for the inner ring)G1 (high tensile brass square hole holder without)3600StandardStandardNo

Additional Products in this Category

Tech Support