(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Y (SPW6-4)

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Y SPW6-4
  • Volume Discount

No copper-based metal used. Also optimal for low-concentration ozone measures.

[Features]
· Perfect when additional strength is required and used in a corrosive atmosphere.
· Metal body uses special stainless steel with corrosion resistance equivalent to SUS303 (Cr19 – 21%, Mo1.5 – 2.5% stainless).
· Copper-based metal is not used.
· HNBR has been utilized in the sealing rubber material as part of efforts to reduce ozone concentrations.

PDF

Part Number

Configured Part Number is shown.

SPW6-4

 
Part Number
SPW6-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

14 Days or more

64

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Union-Y Operating Temperature 0::60

Please check the type/dimensions/specifications of the part SPW6-4 in the for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Y series.

Products like this...

Part Number
SPW10-8
SPW12-10
SPW8-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

14 Days or more

108
1 Piece(s)Available

14 Days or more

1210
1 Piece(s)Available

13 Days or more

86

Additional Products in this Category

Tech Support