(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Reducer

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Reducer
  • Volume Discount

No copper-based metal used. Also optimal for low-concentration ozone measures.

[Features]
· Perfect when additional strength is required and when used in a corrosive atmosphere.
· Metal body uses special stainless steel whose corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material as part of efforts to reduce ozone concentrations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPGJ4-6
SPGJ6-4
SPGJ8-4
SPGJ8-6
SPGJ10-4
SPGJ10-6
SPGJ10-8
SPGJ12-6
SPGJ12-8
SPGJ12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
1 Piece(s)Available

14 Days or more

-64
1 Piece(s)Available

14 Days or more

-46
1 Piece(s)Available

14 Days or more

-48
1 Piece(s)Available

14 Days or more

-68
1 Piece(s)Available

14 Days or more

-410
1 Piece(s)Available

14 Days or more

-610
1 Piece(s)Available

14 Days or more

-810
1 Piece(s)Available

14 Days or more

-612
1 Piece(s)Available

14 Days or more

-812
1 Piece(s)Available

14 Days or more

101012

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Operating Temperature 0::60

Additional Products in this Category

Tech Support