(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Branch Triple

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Branch Triple
  • Volume Discount

No copper-based metal used. Also optimal for low-concentration ozone measures.

[Features]
· Perfect when additional strength is required and for use in a corrosive atmosphere.
· Metal body uses special stainless steel whose corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material as part of efforts to reduce ozone concentrations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPKD6-4-01
SPKD8-4-02
SPKD8-6-02
SPKD10-8-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
Nominal of Thread 1
1 Piece(s)Available

14 Days or more

641/8
1 Piece(s)Available

14 Days or more

841/4
1 Piece(s)Available

14 Days or more

861/4
1 Piece(s)Available

14 Days or more

1083/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Triple Branch Operating Temperature 0::60
Types of connection screw 1 R

Additional Products in this Category

Tech Support