(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No copper-based metal used. Also optimal for dealing with low-concentration ozone .
[Features]
· Perfect when additional strength is required for corrosive atmosphere applications.
· Metal body uses special stainless steel for which corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material in order to cope with low-concentration ozone.
Part Number
Configured Part Number is shown.
SPAX4-02
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Fitting Type | Screw Mount Branch | Screw Mounting, Branch | Elbow Branch | Operating Temperature | 0::60 |
Please check the type/dimensions/specifications of the part SPAX4-02 in the for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Branch Elbow series.
Part Number |
---|
SPAX10-04 |
SPAX12-02 |
SPAX12-03 |
SPAX4-M5 |
SPAX4-M6 |
SPAX6-01 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy