(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS316 Fitting, Union Elbow (Part Numbers)

for Corrosion Resistance, SUS316 Fitting, Union Elbow
  • Volume Discount

All metal parts and materials use SUS316 for excellent rust resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSV10
SSV12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Union Elbows
Operating Temperature -15::120 Package Specifications Regular Packaging Specifications Lubricant Specifications No oil specification

Additional Products in this Category

Tech Support