(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corrosion-Proof SUS304 Fitting Union Elbow

Corrosion-Proof SUS304 Fitting Union Elbow
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PAU4SUS
PAU6SUS
PAU8SUS
PAU10SUS
PAU12SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

14 Days or more

6
1 Piece(s)Available

14 Days or more

8
1 Piece(s)Available

14 Days or more

10
1 Piece(s)Available

14 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Union with same diameter Union, Equal Dia. Union A Operating Temperature 0::60

Additional Products in this Category

Tech Support