(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Plus Union Straight for Sputtering Resistance

Tube Fitting Plus Union Straight for Sputtering Resistance
  • Volume Discount

The main body and release ring are made of brass for superior flame retardance and sputtering resistance.

[Features]
· Available sealing rubber materials include HNBR, FKM, and NBR.
· Ideal for environments where exposure to sparks may occur.
· Release ring made of brass offers excellent flame retardance and sputter resistance. Cover type prevents sputtering inside the fitting and dust intrusion.
· An optional spatter cover shuts out fine sparks.
· By placing a release ring cover (CS), sold separately, sparks that penetrate through the gap between the release ring and the tube can not get close

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KU4
KU4-F
KU6
KU6-F
KU8
KU8-F
KU10
KU10-F
KU12
KU12-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
10 Piece(s)Available

15 Days or more

0~1004
10 Piece(s)Available

15 Days or more

0~1204
1 Piece(s)Available

6 Days or more

0~1006
10 Piece(s)Available

15 Days or more

0~1206
10 Piece(s)Available

Same day

Stock

0~1008
10 Piece(s)Available

15 Days or more

0~1208
10 Piece(s)Available

15 Days or more

0~10010
10 Piece(s)Available

15 Days or more

0~12010
10 Piece(s)Available

15 Days or more

0~10012
10 Piece(s)Available

15 Days or more

0~12012

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Straight

Additional Products in this Category

Tech Support