(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spatter Resistant Tube Fitting Brass Union Elbow without Cover (KV4-1)

Spatter Resistant Tube Fitting Brass Union Elbow without Cover KV4-1
  • Volume Discount

[Features]
· Superior in Flame-Retardant and Spatter-Proof by its Brass Made Release-Ring.
· Avoids Spatter and Dusts by Optional Protective Cover.
· HNBR or FKM for Seal Rubber Selection

PDF

Part Number

Configured Part Number is shown.

KV4-1

 
Part Number
KV4-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
10 Piece(s)Available

15 Days or more

0~1004

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Elbows

Please check the type/dimensions/specifications of the part KV4-1 in the Spatter Resistant Tube Fitting Brass Union Elbow without Cover series.

Products like this...

Part Number
KV10-1-F
KV12-1
KV12-1-F
KV4-1-F
KV6-1
KV6-1-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
10 Piece(s)Available

15 Days or more

0~12010
1 Piece(s)Available

9 Days or more

0~10012
10 Piece(s)Available

15 Days or more

0~12012
10 Piece(s)Available

15 Days or more

0~1204
10 Piece(s)Available

15 Days or more

0~1006
10 Piece(s)Available

15 Days or more

0~1206

Additional Products in this Category

Tech Support