(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Brass T for Sputter Resistance (KB12-03)

Tube Fitting Brass T for Sputter Resistance KB12-03
  • Volume Discount

The main body and release ring are made of brass for superior flame retardance and sputtering resistance.

[Features]
· Available sealing rubber materials include HNBR, FKM, and NBR.
· Ideal for environments where exposure to sparks may occur.
· Release ring made of brass offers excellent flame retardance and sputter resistance.
Cover type prevents sputtering inside the fitting and dust intrusion.
· An optional spatter cover shuts out fine sparks.
· By placing a release ring cover (CS), sold separately, sparks that penetrate through the gap between the release ring and the tube can not get close

PDF

Part Number

Configured Part Number is shown.

KB12-03

 
Part Number
KB12-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
10 Piece(s)Available

15 Days or more

0~10012R3/8

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Branch Screw Mounting, Branch Tee

Please check the type/dimensions/specifications of the part KB12-03 in the Tube Fitting Brass T for Sputter Resistance series.

Products like this...

Part Number
KB10-02-F
KB10-03
KB10-03-F
KB12-03-F
KB12-04
KB12-04-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
10 Piece(s)Available

15 Days or more

0~12010R1/4
10 Piece(s)Available

15 Days or more

0~10010R3/8
10 Piece(s)Available

15 Days or more

0~12010R3/8
10 Piece(s)Available

15 Days or more

0~12012R3/8
10 Piece(s)Available

15 Days or more

0~10012R1/2
10 Piece(s)Available

15 Days or more

0~12012R1/2

Additional Products in this Category

Tech Support