(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Sputtering Resistance, Tube Fitting Sputtering, Union Straight (PU4V-0)

for Sputtering Resistance, Tube Fitting Sputtering, Union Straight PU4V-0
  • Volume Discount

[Features]
· Flame-Retardant Resin. Resistant to Flame and Weld Spatter. (Equivalent to V-0).
· Release-Ring Cover prevents malfunction of Release-Ring due to the weld spatter.

PDF

Part Number

Configured Part Number is shown.

PU4V-0

 
Part Number
PU4V-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
10 Piece(s)Available

14 Days or more

4

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Flame Retardant Resin(Ul94 V-0 Equivalent) Application Sputtering Resistance
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Straight
Operating Temperature 0::60

Please check the type/dimensions/specifications of the part PU4V-0 in the for Sputtering Resistance, Tube Fitting Sputtering, Union Straight series.

Products like this...

Part Number
PU12V-0
PU6V-0
PU8V-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
10 Piece(s)Available

14 Days or more

12
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

9 Days or more

8

Additional Products in this Category

Tech Support