(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Spatter Resistant Union Elbow

Tube Fitting Spatter Resistant Union Elbow
  • Volume Discount

[Features]
· Flame retardant resin is used.
· Sputter resistance property (spark) is superior (V-0 equivalent*).
· *About .UL94 V-0: Standard enacted by an American private test institution (established by an American fire underwriter) which ranks self-extinguishing materials based on four levels: V-0, V-1, V-2, and HB, where V-0 is the most difficult rank to achieve.
· Equipped with release ring cover.
· Prevents operation failure of release ring caused by sputtering.

Part Number

Configured Part Number is shown.

Part Number
PV4V-0
PV6V-0
PV8V-0
PV10V-0
PV12V-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
10 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
10 Piece(s)Available

13 Days or more

10
10 Piece(s)Available

14 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Flame Retardant Resin(Ul94 V-0 Equivalent) Application Sputtering Resistance
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Elbows
Operating Temperature 0::60

Additional Products in this Category

Tech Support