(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Antistatic Tube Fitting EG Union Tee

Antistatic Tube Fitting EG Union Tee
  • Volume Discount

[Features]
· A static dissipating resin is used (surface resistance: 104 to 107 Ω).
· Optimal for lines requiring static electricity dissipation and anti-static properties.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PE3MEG
PE4EG
PE6EG
PE8EG
PE10EG
PE12EG
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
10 Piece(s)Available

14 Days or more

3
1 Piece(s)Available

15 Days or more

4
1 Piece(s)Available

Same day

Stock

6
10 Piece(s)Available

14 Days or more

8
10 Piece(s)Available

14 Days or more

10
10 Piece(s)Available

14 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Static electricity dissipation resin Application Static electricity dissipation and anti-static properties
Applicable Fluid Air Fitting Type Union with same diameter Union, Equal Dia. Union Tees
Operating Temperature 0::40

Additional Products in this Category

Tech Support