(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Mini Type with Different Diameters Branch Union Y (Part Numbers)

Tube Fitting for General Piping - Mini Type with Different Diameters Branch Union Y
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PWJ4-1/8M
PWJ4-3M
PWJ5/32-1/8M
PWJ6-1/8M
PWJ6-3M
PWJ6-4M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
10 Piece(s)Available

14 Days or more

-3.24
10 Piece(s)Available

15 Days or more

-34
10 Piece(s)Available

14 Days or more

-3.23.97
10 Piece(s)Available

14 Days or more

-3.26
10 Piece(s)Available

14 Days or more

-36
1 Piece(s)Available

8 Days or more

1046

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Socket and reducer Operating Temperature 0::60 Appearance Color Standard Specifications
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support