(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Branch Mini Type Different Diameters Socket Elbow for General Piping

Tube Fitting Branch Mini Type Different Diameters Socket Elbow for General Piping
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic piping.
· Reduced size with a volume ratio of 40% compared to standard models.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping in small actuators, etc.
· Light gray and clean room packaged types available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PLGJ1/4-1/8M
PLGJ1/4-5/32M
PLGJ1/4-6M
PLGJ1/8-1/4M
PLGJ1/8-3M
PLGJ1/8-5/32M
PLGJ3-1/8M
PLGJ3-4M
PLGJ3-6M
PLGJ3/16-1/4M
PLGJ3/16-1/8M
PLGJ3/16-5/32M
PLGJ3-180M
PLGJ4-1/8M
PLGJ4-3M
PLGJ4-3MW
PLGJ4-6M
PLGJ4-180M
PLGJ5/32-1/4M
PLGJ5/32-1/8M
PLGJ6-1/4M
PLGJ6-1/8M
PLGJ6-3M
PLGJ6-4M
PLGJ6-4MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
10 Piece(s)Available

14 Days or more

-3.26.35Standard Specifications
10 Piece(s)Available

14 Days or more

-3.976.35Standard Specifications
10 Piece(s)Available

14 Days or more

-66.35Standard Specifications
10 Piece(s)Available

14 Days or more

-6.353.2Standard Specifications
10 Piece(s)Available

14 Days or more

-33.2Standard Specifications
10 Piece(s)Available

14 Days or more

-3.973.2Standard Specifications
10 Piece(s)Available

14 Days or more

-3.23Standard Specifications
10 Piece(s)Available

14 Days or more

-43Standard Specifications
10 Piece(s)Available

14 Days or more

-63Standard Specifications
10 Piece(s)Available

14 Days or more

-6.354.76Standard Specifications
10 Piece(s)Available

14 Days or more

-3.24.76Standard Specifications
10 Piece(s)Available

14 Days or more

-3.974.76Standard Specifications
10 Piece(s)Available

14 Days or more

-1.83Standard Specifications
10 Piece(s)Available

14 Days or more

-3.24Standard Specifications
1 Piece(s)Available

9 Days or more

1034Standard Specifications
10 Piece(s)Available

14 Days or more

-34Light Gray Specification
1 Piece(s)Available

9 Days or more

-64Standard Specifications
10 Piece(s)Available

14 Days or more

-1.84Standard Specifications
10 Piece(s)Available

14 Days or more

-6.353.97Standard Specifications
10 Piece(s)Available

20 Days or more

-3.23.97Standard Specifications
10 Piece(s)Available

14 Days or more

-6.356Standard Specifications
10 Piece(s)Available

14 Days or more

-3.26Standard Specifications
10 Piece(s)Available

14 Days or more

-36Standard Specifications
1 Piece(s)Available

9 Days or more

1046Standard Specifications
10 Piece(s)Available

14 Days or more

-46Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Socket and reducer Sockets, Reducers Different Diameter Socket Elbows Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support