(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Mini-Type Tee

for General Piping, Tube Fitting Mini-Type Tee
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PB1/4-01M
PB1/4-M5M
PB1/4-M6M
PB1/8-01M
PB1/8-01MW
PB1/8-M3M
PB1/8-M3MW
PB1/8-M5M
PB1/8-M5MW
PB1/8-M6M
PB1/8-M6MW
PB3-01M
PB3-M3M
PB3-M3MW
PB3-M5M
PB3-M5MW
PB3-M6M
PB3-M6MW
PB4-01M
PB4-01MW
PB4-02M
PB4-02MW
PB4-M3M
PB4-M3MW
PB4-M5M
PB4-M5MW
PB4-M6M
PB4-M6MW
PB5/32-01M
PB5/32-02M
PB5/32-M3M
PB5/32-M5M
PB5/32-M6M
PB6-01M
PB6-01MW
PB6-02M
PB6-03M
PB6-M5M
PB6-M5MW
PB6-M6M
PB6-M6MW
PB180-M3M
PB180-M3MW
PB180-M5M
PB180-M5MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Appearance Color
10 Piece(s)Available

14 Days or more

-6.35R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-6.35MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-6.35MM6×1Standard Specifications
10 Piece(s)Available

14 Days or more

-3.2R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-3.2R1/8Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.2MM3×0.5Standard Specifications
10 Piece(s)Available

14 Days or more

-3.2MM3×0.5Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.2MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-3.2MM5×0.8Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.2MM6×1Standard Specifications
10 Piece(s)Available

14 Days or more

-3.2MM6×1Light Gray Specification
10 Piece(s)Available

14 Days or more

-3R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-3MM3×0.5Standard Specifications
10 Piece(s)Available

14 Days or more

-3MM3×0.5Light Gray Specification
10 Piece(s)Available

15 Days or more

-3MM5×0.8Standard Specifications
12 Piece(s)Available

15 Days or more

-3MM5×0.8Light Gray Specification
10 Piece(s)Available

14 Days or more

-3MM6×1Standard Specifications
15 Piece(s)Available

15 Days or more

-3MM6×1Light Gray Specification
1 Piece(s)Available

8 Days or more

104R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-4R1/8Light Gray Specification
10 Piece(s)Available

14 Days or more

-4R1/4Standard Specifications
10 Piece(s)Available

14 Days or more

-4R1/4Light Gray Specification
1 Piece(s)Available

8 Days or more

104MM3×0.5Standard Specifications
10 Piece(s)Available

14 Days or more

-4MM3×0.5Light Gray Specification
1 Piece(s)Available

8 Days or more

104MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-4MM5×0.8Light Gray Specification
1 Piece(s)Available

8 Days or more

104MM6×1Standard Specifications
10 Piece(s)Available

14 Days or more

-4MM6×1Light Gray Specification
10 Piece(s)Available

14 Days or more

-3.97R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-3.97R1/4Standard Specifications
10 Piece(s)Available

14 Days or more

-3.97MM3×0.5Standard Specifications
10 Piece(s)Available

14 Days or more

-3.97MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-3.97MM6×1Standard Specifications
1 Piece(s)Available

8 Days or more

106R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-6R1/8Light Gray Specification
10 Piece(s)Available

14 Days or more

-6R1/4Standard Specifications
10 Piece(s)Available

14 Days or more

-6R3/8Standard Specifications
1 Piece(s)Available

8 Days or more

106MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-6MM5×0.8Light Gray Specification
1 Piece(s)Available

8 Days or more

106MM6×1Standard Specifications
10 Piece(s)Available

14 Days or more

-6MM6×1Light Gray Specification
1 Piece(s)Available

8 Days or more

101.8MM3×0.5Standard Specifications
10 Piece(s)Available

21 Days or more

-1.8MM3×0.5Light Gray Specification
1 Piece(s)Available

6 Days or more

101.8MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

-1.8MM5×0.8Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Tee Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support