(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

General Plumbing Tube Fitting - Different Diameters Socket

General Plumbing Tube Fitting - Different Diameters Socket
  • Volume Discount

A wide assortment of one-touch fittings for general piping.

[Features]
- One-touch fitting for general-purpose pneumatic pipes.
- Changable take-off angle on the resin body after mounting.
- Extensive lineup.
- Provides for centralized piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFF01-M5
PFF02-01
PFF03-01
PFF03-02
PFF04-02
PFF04-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread Types of Screw Small-Diameter Side Nominal of Thread Small-Diameter Side
1 Piece(s)Available

8 Days or more

1/8MM5×0.8
1 Piece(s)Available

8 Days or more

1/4Rc1/8
1 Piece(s)Available

8 Days or more

3/8Rc1/8
1 Piece(s)Available

8 Days or more

3/8Rc1/4
1 Piece(s)Available

8 Days or more

1/2Rc1/4
1 Piece(s)Available

8 Days or more

1/2Rc3/8

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Different Diameter Sockets Material Brass
Screw Types Rc Package Specifications Regular Packaging Specifications Ambient Temperature(℃) 0~60
Applicable Fluids Water, Air Appearance Color Standard Specifications

Additional Products in this Category

Tech Support