(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Long Socket Elbow for Standard Pipe (PLLJ4)

Tube Fitting Long Socket Elbow for Standard Pipe PLLJ4
  • Volume Discount

Many types of one-touch fittings for standard pipe.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Various products available.
· Centralized piping is enabled.

PDF

Part Number

Configured Part Number is shown.

PLLJ4

 
Part Number
PLLJ4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
1 Piece(s)Available

8 Days or more

1044Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Long Socket Elbows Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PLLJ4 in the Tube Fitting Long Socket Elbow for Standard Pipe series.

Products like this...

Part Number
PLLJ10W
PLLJ12
PLLJ12W
PLLJ4W
PLLJ5/16
PLLJ6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
10 Piece(s)Available

14 Days or more

-1010Light Gray Specification
1 Piece(s)Available

8 Days or more

101212Standard Specifications
10 Piece(s)Available

14 Days or more

-1212Light Gray Specification
10 Piece(s)Available

14 Days or more

-44Light Gray Specification
10 Piece(s)Available

14 Days or more

-7.947.94Standard Specifications
1 Piece(s)Available

8 Days or more

1066Standard Specifications

Additional Products in this Category

Tech Support