(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for General Piping, Tube Fitting Branch Triple

for General Piping, Tube Fitting Branch Triple
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Various products available.
· Can change the take-off angle of the resin body after mounting.
· Centralized piping is enabled.
· Light gray types, and clean room packaged types optionally available.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is package in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PKD6-4-01
PKD8-4-02
PKD8-6-02
PKD8-6-02W
PKD10-8-03
PKD10-8-03W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
Nominal of Thread 1 Appearance Color
10 Piece(s)Available

15 Days or more

641/8Standard Specifications
10 Piece(s)Available

14 Days or more

841/4Standard Specifications
1 Piece(s)Available

8 Days or more

861/4Standard Specifications
10 Piece(s)Available

14 Days or more

861/4Light Gray Specification
1 Piece(s)Available

8 Days or more

1083/8Standard Specifications
10 Piece(s)Available

14 Days or more

1083/8Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Triple Branch Operating Temperature 0::60
Types of connection screw 1 R Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support