(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Branch A for Standard Pipe

Tube Fitting Branch A for Standard Pipe
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA4-M5
PA6-01
PA6-01W
PA8-02
PA10-03
PA10-03W
PA12-04
PA12-04W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Appearance Color
1 Piece(s)Available

8 Days or more

104MM5×0.8Standard Specifications
1 Piece(s)Available

8 Days or more

106R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

-6R1/8Light Gray Specification
1 Piece(s)Available

8 Days or more

108R1/4Standard Specifications
1 Piece(s)Available

8 Days or more

1010R3/8Standard Specifications
10 Piece(s)Available

14 Days or more

-10R3/8Light Gray Specification
1 Piece(s)Available

8 Days or more

1012R1/2Standard Specifications
10 Piece(s)Available

14 Days or more

-12R1/2Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch A Branch Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support