(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

General Plumbing Tube Fitting Tripod Elbow

General Plumbing Tube Fitting Tripod Elbow
  • Volume Discount

A rich assortment of one-touch fittings for general piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Various lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is enabled.
· Triple type (PKD, PKG, and PKJ) and triple-double type (PKVD and PKVG) enables compact centralized piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PVX4-01
PVX4-02
PVX4-02W
PVX4-M5
PVX4-M5W
PVX4-M6
PVX6-01
PVX6-03
PVX6-M5
PVX6-M6
PVX6-M6W
PVX8-01
PVX8-01W
PVX8-02
PVX8-02W
PVX8-03
PVX10-01
PVX10-02
PVX10-03
PVX10-04
PVX12-02
PVX12-03
PVX12-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Appearance Color
1 Piece(s)Available

8 Days or more

4R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

4R1/4Standard Specifications
10 Piece(s)Available

14 Days or more

4R1/4Light Gray Specification
1 Piece(s)Available

8 Days or more

4MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

4MM5×0.8Light Gray Specification
10 Piece(s)Available

14 Days or more

4MM6×1Standard Specifications
1 Piece(s)Available

8 Days or more

6R1/8Standard Specifications
10 Piece(s)Available

18 Days or more

6R3/8Standard Specifications
1 Piece(s)Available

8 Days or more

6MM5×0.8Standard Specifications
10 Piece(s)Available

14 Days or more

6MM6×1Standard Specifications
10 Piece(s)Available

14 Days or more

6MM6×1Light Gray Specification
1 Piece(s)Available

8 Days or more

8R1/8Standard Specifications
10 Piece(s)Available

14 Days or more

8R1/8Light Gray Specification
1 Piece(s)Available

8 Days or more

8R1/4Standard Specifications
10 Piece(s)Available

14 Days or more

8R1/4Light Gray Specification
1 Piece(s)Available

8 Days or more

8R3/8Standard Specifications
10 Piece(s)Available

14 Days or more

10R1/8Standard Specifications
10 Piece(s)Available

15 Days or more

10R1/4Standard Specifications
1 Piece(s)Available

8 Days or more

10R3/8Standard Specifications
10 Piece(s)Available

14 Days or more

10R1/2Standard Specifications
10 Piece(s)Available

14 Days or more

12R1/4Standard Specifications
10 Piece(s)Available

14 Days or more

12R3/8Standard Specifications
10 Piece(s)Available

15 Days or more

12R1/2Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Tri Pod Elbow Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support