(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tube Fitting Polypropylene Type Union Tee for Clean Environments

Tube Fitting Polypropylene Type Union Tee for Clean Environments
  • Volume Discount

[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types are available as optional extras.
· Polypropylene or SUS304 can be selected for the screw element.
· Use of oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Two packaging specifications--normal packaging and clean room packaging--are available according to the desired application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPE4
PPE4C
PPE4F
PPE4FC
PPE6
PPE6C
PPE6F
PPE6FC
PPE8
PPE8C
PPE8F
PPE8FC
PPE10
PPE10C
PPE10FC
PPE12
PPE12C
PPE12F
PPE12FC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

6 Days or more

10EPDM4Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM4Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--4Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--4Clean Room Packaging Specifications
1 Piece(s)Available

6 Days or more

10EPDM6Regular Packaging Specifications
1 Piece(s)Available

10 Days or more

-EPDM6Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--6Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--6Clean Room Packaging Specifications
1 Piece(s)Available

6 Days or more

10EPDM8Regular Packaging Specifications
1 Piece(s)Available

11 Days or more

-EPDM8Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--8Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--8Clean Room Packaging Specifications
1 Piece(s)Available

6 Days or more

10EPDM10Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM10Clean Room Packaging Specifications
1 Piece(s)Available

12 Days or more

--10Clean Room Packaging Specifications
1 Piece(s)Available

6 Days or more

10EPDM12Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM12Clean Room Packaging Specifications
1 Piece(s)Available

10 Days or more

--12Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--12Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Union Tees
Operating Temperature 0::80

Additional Products in this Category

Tech Support