(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Joint GWY□-0 Series

New Joint GWY□-0 Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Y tee fitting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GWY64-0
GWY66-0
GWY86-0
GWY88-0
GWY1010-0
GWY108-0
GWY1212-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Fitting Type Union, Equal Dia. Union, Unequal Dia. Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

9 Days or more

Union with different diameters-[Unequal Dia. Union Y] Y Shaped Tees64
1 Piece(s)Available

9 Days or more

Union with same diameter[Union Y] Y Shaped Tees-6-
1 Piece(s)Available

9 Days or more

Union with different diameters-[Unequal Dia. Union Y] Y Shaped Tees86
1 Piece(s)Available

9 Days or more

Union with same diameter[Union Y] Y Shaped Tees-8-
1 Piece(s)Available

9 Days or more

Union with same diameter[Union Y] Y Shaped Tees-10-
1 Piece(s)Available

9 Days or more

Union with different diameters-[Unequal Dia. Union Y] Y Shaped Tees108
1 Piece(s)Available

9 Days or more

Union with same diameter[Union Y] Y Shaped Tees-12-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Gasket Standard (NBR)
Application Standard Mini Applicable Fluids Air Operating Temperature -10::60
Option No Clean Spec. No Clean Specifications Material Limit Without Material Limit
Ozone Resistance Specifications No

Additional Products in this Category

Tech Support