(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Joint GWT □-□ Series

New Joint GWT □-□ Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Double tee fitting

PDF

Part Number

Configured Part Number is shown.

GWT6-M5

 
Part Number
GWT6-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Gasket Standard (NBR)
Hammered Nipple Brass (Electroless Nickel Plating) Application Standard Mini Applicable Fluids Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Branch tee Operating Temperature -10::60
Tube Size 1(φ) 6 Pipe Connection Bore Dia. M Pipe connection port diameter 1 male screw M5
Option No Clean Spec. No Clean Specifications Material Limit Without Material Limit
Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part GWT6-M5 in the New Joint GWT □-□ Series series.

Additional Products in this Category

Tech Support